Share this Job

KVS 1st Shift Press Brake Operator Advanced Production *Current Greenheck Employee Only*

Apply now »
Apply now

Date: May 16, 2018

Location: Kings Mountain, NC, US, 28086

Company: Greenheck Group

General Summary:

The Press Brake Operator is responsible for operating a variety of bending equipment to produce component parts in accordance with part drawings and within predefined tolerances.

 

Essential Duties & Responsibilities:

  • Confirm to all safety guidelines while performing duties and operating equipment
  • Identify work to be performed via SAP or MII work center priority
  • Load standard programs into machine control from program directory
  • Create non-standard part programs in machine control, as needed
  • Bend to both standard and non-standard component parts in accordance with drawings and specifications
  • Conduct quality specification check using calipers, squares, and protractors
  • Stage formed parts on material handling equipment in preparation for downstream operations
  • Perform daily operator preventive maintenance and daily operator housekeeping tasks (5S)
  • Operate overhead lifting equipment and material handling equipment, a needed based on safety guidelines
  • Maintain daily housekeeping
  • Other duties, as assigned

Minimum Qualifications:

  • HS Diploma or GED, required
  • Between 3-6 months prior manufacturing experience
  • Basic math and computer skills
  • Ability to read measuring devices; use caliper and thickness gauges, and distinguish between various thickness and type of material
  • Ability to recognize the correct tooling for the machine to perform the correct job
  • Strong attention to detail and high level of concentration to ensure quality work

Physical Demands:

  • Must lift up to 50 lbs. on a routine basis
  • Standing for a minimum of 8 hours per day
  • Continuous lifting, kneeling, pulling, bending, etc.


Nearest Major Market: Charlotte
Nearest Secondary Market: Concord